You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL770KT11WE

HPM Excel 10A Independent Hospitality Keytag 3 x 20A Switch in Top Pocket White

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001112808

Description

  • Excel range
  • Mounting centre: 84mm
  • Activation by insertion of a room access card
  • Base pocket style KeyTags are available with coverplates only
  • Neon indicator visible
  • Ideal for hotel and similar infrasctructures
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001112815 240mmW x 237mmH x 85mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.