You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL770VCKT6

HPM Excel 10A Hospitality VingCard Keytag Switch 3 x 20A Independent Switch in Base Pocket with Neon White

Saleable Location AUS
Base Unit Barcode 9321001114215

Description

  • Mounting centre: 84mm
  • Supplied with Cat. No. 770/20KTM
  • The KeyTag mechanisms supplied are interchangeable with other mechs
  • Base pocket style
  • KeyTags are available with plastic cover plates only.
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001114222 240mmW x 237mmH x 85mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.