XL787XPLMS
Description
HPM Excel horizontal coverplate for single powerpoint extra hole. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- Coverplate for Excel single powerpoint with extra switch
- Plate Size: 117mm x 73mm
- Colour: Matt Silver
- Horizontal
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 160.0mmW x 160.0mmH x 30.0mmD | 21.2 | ||
| Inner Carton | 10 | 9321001183846 | 130.0mmW x 77.0mmH x 200.0mmD |
Documentation
Data Sheets & Others |

Data Sheets & Others