You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

XL792BBL

HPM Excel 10A Skirting Narrow Power Point with Busbar Link Black

Saleable Location AUS/NZL
Item Dimensions 157.0mmW x 50.0mmH x 12.5mmD

Description

The HPM Horizontal Skirting Power Point with Busbar Link is crafted from durable materials and features a classic design that complements any interior. The Excel range was the first to offer interchangeable cover plates, allowing for quick and safe changes with snap-on cover plates, saving you time.

  • Narrow plates, ideal for skirting board mounting
  • Efficiently distributes electrical power by providing a central connection point for multiple circuits using busbar links
  • Rated 10A
  • Mounting centre: 137mm
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001122876
Inner Carton 5 9321001142133 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.