You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLDC

HPM Excel Vertical 4 Way Power Point Coverplate White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001157649
Item Dimensions 73.0mmW x 117.0mmH x 12.5mmD

Description

HPM Vertical Double size powerpoint coverplate 4 gang. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Mounting centre: 84mm
  • Enables 2 x Excel units to be mounted side by side or one above each other
  • Choose from 4 different layouts
  • Specify Layout and cover function when ordering
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001267256 163.0mmW x 174.0mmH x 124.0mmD

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.