You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLP770/1RJ1WEWE

HPM Excel Cat3 RJ12 1 Gang Phone Outlet Gloss White

Saleable Location AUS
Base Unit Barcode 9321001192534
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

HPM Excel Phone outlet RJ12 1 gang category 3. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Data/phone RJ45 Cat5 port
  • Plate Size: 73mm x 117mm
  • Mounting Centres 84mm
  • Colour: Gloss White
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110.0mmW x 170.0mmH x 30.0mmD 76.5
Inner Carton 10 9321001267249 163.0mmW x 174.0mmH x 124.0mmD

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.