You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

XLP777EL30GWEWE

HPM Excel 10A & 15A 30mA RCD Protected for Generators Double Power Point Gloss White

Saleable Location AUS
Base Unit Barcode 9321001229964
Item Dimensions 117.0mmW x 73.0mmH x 35.0mmD

Description

HPM Excel Horizontal double powerpoint with RCD protected for generator. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.

  • Electrasafe double powerpoint
  • 10A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • 30mA tripping
  • Generator
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 2 9321001229971 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.