You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLP777XPLBL

HPM Excel Double Power Point with Extra Function Hole Coverplate Gloss Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

HPM Excel Horizontal Coverplate for double powerpoint with extra hole. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edge

  • Coverplate for Excel double powerpoint with extra switch
  • Colour: Gloss Black
  • Plate Size: 117mm x 73mm
  • Horizontal
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001192596
Inner Carton 20 9321001192602 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.