You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLP787/20PLWE

HPM Excel 20A Switch & Single Power Point Coverplate Gloss White

Saleable Location AUS
Base Unit Barcode 9321001227656
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

HPM Excel Horizontal single powerpoint. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Cover plate for 20A 25A and 32A Single powerpoint
  • Plate Size: 117mm x 73mm
  • Colour: Gloss White
  • Horizontal
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 20 9321001227663 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.