You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLTX770/1AWE

Excel - Vertical time delay switch 1s-239hr push start / restart 2 wire 2400VA 240V a.c. white

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1

Description

HPM Excel Time delay switch 2 wire. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Excel range
  • Rated 10A
  • Cycle time range 1 sec to 239 hours
  • Factoring setting 10 min
  • 2400VA fluorescent
  • 2400W incandescent
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001163275
Inner Carton 3 9321001171942 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.