You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLTX770/1WE

HPM Excel 3 Wire 2400VA Push Start / Restart Vertical Time Delay Switch White

Saleable Location AUS/NZL
Base Unit Barcode 9321001163190
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Excel Time delay switch 3 wire. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Time delay switch
  • 10A 240V a.c.
  • 3 Wire
  • Push start/push restart
  • 1 second to 239 hours time adjustment
  • Mounting Centres 84mm
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 3 9321001171935 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 108 9321001480617

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.