You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

1/788PWE

HPM Standard 10A Horizontal Single Power Point White

Saleable Location AUS/NZL
Base Unit Barcode 9321001000211
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

The HPM Standard Single Powerpoint, with its white fascia and retro look, fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. It comes with screws and flush caps for easy installation, making it a reliable and practical choice for both residential and commercial applications.

  • Standards range wiring devices
  • Current rating 240V a,c.
  • 1 gang 10A 240V a.c. deep plate
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001000228 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 200 9321001137436

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.