106/8WE
Description
The HPM 3 Pin plug top features a U-shaped earth pin and a 10mm side entry with a 45-degree cord angle, allowing the cable to angle away from the wall. Its robust and slim design ensures minimal protrusion from power points, making it barely noticeable. Suitable for round cables, this plug top is rated for 25 amps. It includes screwed clamp terminals and is fully approved to Australian and New Zealand standards.
- Low profile side entry with 45° cord entry
- Screwed clamp terminals
- 32A plug top
- 3 Pins, U-shaped earth, flat active and neutral
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001002208 | 110.0mmW x 170.0mmH x 40.0mmD |
| Inner Carton | 10 | 9310539017990 | 130.0mmW x 77.0mmH x 200.0mmD |
| Outer Carton | 200 | 9321001166047 | |
| Pallet | 6400 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity