You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

1A770WE

HPM Standard 10A 1 Gang Vertical Deep Switch Plate White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 34.0mmW x 81.0mmH x 21.0mmD

Description

This switch isn't just about turning on the lights; it's about adding a touch of retro cool to your space. With its simple design and durable material, it fits seamlessly into any interior, whether it's a cozy home, a bustling office, or a vintage-inspired apartment. Tried and tested, this switch is as reliable as it is nostalgic, making it the perfect choice for both residential and commercial applications.

  • 1 Gang deep plate surface mounting switch
  • 10A 240V a.c.
  • Mounting Centres 60mm
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001008101
Inner Carton 10 9321001008118 200.0mmW x 130.0mmH x 77.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.