e-catalogue 2024

738KL15WE

Standard Horizontal single keylock powerpoint 1 gang 15A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001022251
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • Standard range
  • 12 months warranty
  • Cut-out size: 95 x 57 mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001022268 240.0mmW x 237.0mmH x 85.0mmD

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.