You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

769P15MWE

HPM 15A Double Pole Single Throw Rocker Switch White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001023616

Description

HPM double pole switch mechanism. Features a simple, durable design suitable for all interior styles. Double pole construction ensures extra safety and meets specific needs by isolating all line conductors, including the neutral. Compatible with Excel, Linea, Architectural Metal, and Standard ranges. This rocker switch is ideal for both residential and commercial applications.

  • 15A double pole rocker switch
  • Double pole, single throw
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 22mm square x 18mm deep from back of plate
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001023623 97mmW x 45mmH x 97mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.