You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

777EL10

HPM Standard 10A 10mA RCD Protected Double Power Point White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001043065
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

The HPM Standard 10A 10mA RCD Protected Double Power Point combines retro charm with modern safety features. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point includes a 10mA RCD (Residual Current Device), providing an extra layer of protection against electrical faults.

  • Electrasafe double powerpoint
  • 10A 240V a.c.
  • 2 Gang
  • Mounting Centres 84mm
  • 10mA tripping
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 2 9310539003641 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 90

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.