You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

777EL30ES

HPM Standard 20A Double Pole RCD Module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001043294
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

  • High sensitivity device for use in extremely hazardous areas, including hospitals
  • 20A double pole
  • 30mA tripping
  • Complete with mounting bracket
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 2 9321001043300 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.