You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

787SWE

HPM Standard 10A Single Power Point with Shutters White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 114.0mmW x 70.0mmH x 12.5mmD

Description

The HPM Standard Single Power Point with Safety Shutters combines retro charm with modern safety features. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this horizontal, surface-mounted power point is designed to last. The built-in safety shutters provide an extra layer of protection, making it ideal for homes with children or high-traffic commercial spaces.

  • Single powerpoint with internal safety shutters
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001048138
Inner Carton 10 9310539007786 163.0mmW x 174.0mmH x 124.0mmD

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.