You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AL770/12PLWE

HPM Standard Intermediate 1 Gang Switch Cover Plate - 79mm Mounting Centres

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001057932
Item Dimensions 44.0mmW x 95.0mmH x 12.5mmD

Description

Measuring 44 x 95mm, our HPM Intermediate Switch Cover Plate from the Standard range is perfect for those narrow spaces in both residential and commercial applications. With its retro design and durable material, it brings a touch of classic reliability to any setting.

  • Intermediate size plate
  • 1 Gang
  • Mounting Centres 79mm
  • Ready to accept any 770 module HPM mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001151449 130.0mmW x 77.0mmH x 200.0mmD

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.