You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

NL770MWE

Low voltage Push button switch mechanism mechanical - normally open - non-latching with LED on when contact is open 5A 240V a.c. white

Availability No Longer Available
Saleable Location AUS
Base Unit Contents 1

Description

  • 5A illuminated push button mechanism with neon on when contact is open
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • Normally open, non-latching
  • Single pole (SP)
  • Colour: White
  • Compact size
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001091684
Inner Carton 10 9321001091691 97mmW x 97mmH x 45mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.