XLV777SWE
Description
HPM Excel vertical double powerpoint with safety shutters. Made with a durable material & classic design that suit all kind of interior. Award-winning, Excel was the first range of switches & powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplate can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Double powerpoint with internal safety shutters
- 10A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Vertical
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001128250 | |
| Inner Carton | 10 | 9321001128267 | 174.0mmW x 124.0mmH x 163.0mmD |
| Outer Carton | 120 | 9321001379553 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity