You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLW770H1WE

HPM Excel 10A 1 Gang Single Pole Double Throw Weatherproof Switch White

Availability No Longer Available NZ
Saleable Location AUS/NZL
Item Dimensions 117.0mmW x 73.0mmH x 35.0mmD

Description

HPM Excel weatherproof horizontal 1 gang switch. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • 1 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Weatherproof - IP56 Rating
  • Horizontal mounting
  • Cut-out size: 96 x 56 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001134466 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 3 9321001135838 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.