You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLV777SBL

HPM Excel 10A Vertical Double Power Point with Safety Shutters Black

Saleable Location AUS/NZL
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Excel vertical double powerpoint with safety shutters. Made with a durable material & classic design that suit all kind of interior. Award-winning, Excel was the first range of switches & powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplate can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Double powerpoint with internal safety shutters
  • 10A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • Vertical
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9415733001346
Inner Carton 10 9321001371977 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 100 9321001371984

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.