XLPV787/15SWEWE
Description
HPM Excel Vertical single powerpoint 1 gang with safety shutters. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.
- Single powerpoint with internal safety shutters
- 15A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Vertical
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001371731 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 100 | 9321001371748 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity