XLP918WEWE
Description
Proving ideal for hospitality, retail, medical and office projects, EVO is the evolution of Excel for commerical installations.
- Being extra low voltage, the 12/24/48V Buzzer can be used with an external switch for outdoor applications
- Current Consumtion 5mA (12V) / 9mA (24V) / 17mA (48V)
- Power: 80dB at 1m
- Cut-out size: 96 x 56 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 5 | 9321001389835 | 163.0mmW x 174.0mmH x 124.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets