You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This 16 Channel IR Remote Control directly drives traditional devices with integrated IR receivers within the Bticino range. Easy to use and compact, it offers a total of 16 buttons each with an icon insertion window so you can easily identify the function. The audible signal accompanying the buttons confirms their activity.

  • Buttons with Blue LEDs - illuminate when pressed
  • Sounds signal activities when a button is pressed
  • Threaded hole underneath for mounting
  • 3.5mm jack for use with hearing aids
  • 16 windows for the insertion of the icon that represents the function stored in the pushbutton
  • Power supply: 2 batteries 1.5V type AAA
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199958958 65.0mmW x 70.0mmH x 145.0mmD 149.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.