You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

DLP PVC Trunking is the ultimate solution for professional electrical installations, offering unparalleled distribution, protection, and branching of various cables. It works seamlessly with a range of finishing accessories—including ends, junctions, interior and exterior angles, and flat angles—ensuring a comprehensive and adaptable installation.

  • 2m length
  • Compatible with 85mm cover
  • Fixing accessories sold separately
  • Complies with EN 50085-2-1, safe and technical performance
  • Flexibility allows for easy integration into any project
  • For cutting plastic bodies, it is recommended to use a hacksaw and a cut box accessory

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Outer Carton 20 3414971011281 264.0mmW x 113.0mmH x 2038.0mmD 14.0
Pallet 400

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.