10433
Description
DLP PVC Trunking is the ultimate solution for professional electrical installations, offering unparalleled distribution, protection, and branching of various cables. It works seamlessly with a range of finishing accessories—including ends, junctions, interior and exterior angles, and flat angles—ensuring a comprehensive and adaptable installation.
- 2m length
- Compatible with 130mm cover
- Fixing accessories sold separately
- Complies with EN 50085-2-1, safe and technical performance
- Flexibility allows for easy integration into any project
- For cutting plastic bodies, it is recommended to use a hacksaw and a cut box accessory
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Outer Carton | 8 | 3414971011458 | 263.0mmW x 144.0mmH x 2038.0mmD | 11.7 | |
| Pallet | 128 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile