You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10522

DLP PVC 85(W)mm Trunking Flexible Cover 2m White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060105228
Item Dimensions 85.0mmW x 14.7mmH x 2000.0mmD

Description

The DLP PVC Flexible Cover for trunking offers quick and easy click-together installation, creating an advanced and adaptable system. Its modern aesthetic enhances the overall appearance of your cable management setup.

  • 2m length
  • 1.5mm thickness
  • Clips directly to trunking and angles
  • For use with 85(H)mm trunking
  • Flexibility allows for easy integration into any project
  • For cutting plastic bodies, it is recommended to use a hacksaw and a cut box accessory

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Outer Carton 20 3414971011397 98.0mmW x 80.0mmH x 2040.0mmD 5.9
Pallet 1260

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.