You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.

  • Variable internal bend, from 85° to 95° for 50 x 80/50 x 105/50 x 150 and 50 x 195mm trunkings
  • Includes two components for the top and bottom of the trunking, onto which the flexible cover is fitted
  • Changeable internal bend, from 85° to 95° for 50 x 80/50 x 105/50 x 150 and 50 x 195 mm trunkings
  • 1 comp. Cover 180

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060106027
Inner Carton 10 3414971071537 184.0mmW x 204.0mmH x 294.0mmD 0.8
Outer Carton 40 3414971071544 399.0mmW x 227.0mmH x 599.0mmD 3.7
Pallet 1400

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.