You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10606

DLP PVC 50x150mm Trunking Internal Bend with Divider Junction White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060106065
Item Dimensions 121.0mmW x 100.0mmH x 121.0mmD

Description

DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With an integrated divider, these bends accommodate variable internal angles, offering a versatile and efficient solution for professional electrical installations.

  • Variable internal bend, from 80° to 100° for 50 x 150 and 50 x 195mm trunkings
  • Includes three components making the angle (parts for the top and bottom and the divider junction) onto which the flexible cover is fitted
  • 1 divider junction used for trunking 1 compartment
  • 2 comp. Cover 85

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 5 3414971071568 202.0mmW x 115.0mmH x 392.0mmD 0.5
Outer Carton 25 3414971071575 398.0mmW x 226.0mmH x 598.0mmD 2.94
Pallet 875

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.