You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10607

DLP PVC 65x150mm Trunking Internal Bend with Divider Junction White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 121.0mmW x 100.0mmH x 121.0mmD

Description

DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With an integrated divider, these bends accommodate variable internal angles, offering a versatile and efficient solution for professional electrical installations.

  • Variable internal bend, from 85° to 95° for 65 x 150 and 65 x 220mm trunkings
  • Include the 3 components making the angle (parts for the top and bottom and the divider junction) on which the flexible cover is fitted
  • 1 divider junction used for trunking 1 compartment

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060106072
Inner Carton 5 3414971150218 197.0mmW x 110.0mmH x 387.0mmD 0.6
Outer Carton 25 3414970364845 395.0mmW x 225.0mmH x 595.0mmD 3.5
Pallet 250

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.