You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10611

DLP PVC 50x150mm Internal Bend Trunking Divider Junction White

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1

Description

DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.

  • Variable internal bend, from 95° to 120°
  • 1 divider junction used for trunking 1 compartment

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 5 89.0mmW x 74.0mmH x 176.0mmD 0.1
Outer Carton 50 255.0mmW x 197.0mmH x 320.0mmD 1.8
Pallet 1200

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.