You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10636

DLP PVC External Bend with Divider Junction 65x220mm White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060106362
Item Dimensions 93.0mmW x 67.0mmH x 88.0mmD

Description

DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With an integrated divider, these bends accommodate variable internal angles, offering a versatile and efficient solution for professional electrical installations.

  • Variable external bend, from 60° to 120° for 50 x 150 and 50 x 195 mm trunkings
  • Include the 3 components making the angle (parts for the top and bottom and the divider junction) on which the flexible cover is fitted
  • 2 comp. Cover 85
  • 2 comp. Cover 65

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 5 3414971150294 185.0mmW x 110.0mmH x 235.0mmD 0.5
Outer Carton 25 3414971150300 300.0mmW x 270.0mmH x 400.0mmD 2.84
Pallet 250

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.