You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

DLP Trunking End Cap ensures a polished finish to the installation, maintaining protection standards while enhancing the overall aesthetic appeal.

  • Left or right end cap
  • For fully assembled 50 x 80mm trunking and Adaptable 35/50 x 80 mm trunking
  • Maintains degree of protection
  • Assembly is secured to the body through precise fitment and screwing

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060107222
Inner Carton 10 3414971072527 184.0mmW x 94.0mmH x 326.0mmD 0.3
Outer Carton 50 3414971072534 375.0mmW x 200.0mmH x 495.0mmD 2.08
Pallet 2100

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.