You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

59263

HYPRA - IEC industrial IP66/67 combination switched socket 2P+E 240V a.c. 32A grey

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 120.0mmW x 230.0mmH x 152.0mmD

Description

  • Cover integral with the case
  • Power supply of one or several equipment items.
  • Products for distributing power close to equipment.
  • Supply of several current types (amps/volts) for industrial an/or domestic pin configurations.
  • Protection of users and circuits:
  • off load connection and disconnection using units equipped with Prinsinter or locked switch-controlled socket
  • protection by circuit-breaker, residual current circuit-breaker with overload protection (RCBO), residual current circuit-breaker (RCCB),etc..
  • Material: plastic
  • IK: 09
  • IP 44, IP 66/67-55, IP66/67
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 200.0mmW x 195.0mmH x 295.0mmD
Pallet 133

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.