You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Door lock actuator with 2 DIN modular housing for the power supply and activation of an electrical door lock. It can be used to actuate an electrical door lock without the need for a local transformer, activated by a dedicated handset key. The device must be configured using physical configurators.

  • Power supply from SCS BUS: 18 – 27 Vdc
  • Stand by absorption: 10 mA
  • Max. operating absorption: 300 mA
  • Operating temperature: 5 – 40 °C
  • Contact load (PL/S+): 6 A – 24 Vac max (cos?=1)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199450810 109.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.32

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.