You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Timed door lock actuator with 4 DIN modular housing. It can be used for switching the lights on, opening gates, or manage electromagnetic door locks, timed door opening, and door lock status (with NC contact).

  • Power supply from SCS BUS: 18 – 27 Vdc
  • Stand by absorption: 5mA
  • Max. operating absorption: 250mA
  • Operating temperature: 5 – 40 °C
  • 4 DIN Modules

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 96.0mmW x 73.0mmH x 110.0mmD 181.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.