You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The universal speaker unit can be used to install the 2 wires audio system in new or refurbished systems where pushbutton panels of other manufacturers are present or required. Contact base for the connection of 8 calls.

  • Where more than 8 call pushbuttons are required, one 346992 must be added for every 8 pushbuttons - sold separately
  • For the control of an electric door lock, an actuator appropriately configured must be used. 346230/346260 - sold separately
  • Microphone sensitivity adjustment and loudspeaker volume using dedicated potentiometers
  • In video systems, the device must be used together with native 2 Wire camera or camera with coaxial output using terface 347400 - sold separately
  • Power supply from SCS BUS: 18 – 27 Vdc
  • Max operating absorption: 65mA
  • Stand by absorption: 15mA
  • Operating temperature: (-25) - (+70)°C

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 70.0mmW x 62.0mmH x 98.0mmD 122.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 7.51

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.