You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

346992

Bticino Universal Speaker Unit and Pushbutton Expander Accessory

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 60.0mmW x 50.0mmH x 20.0mmD

Description

The universal speaker unit can be used to install the 2 WIRE audio system in new or refurbished systems, where special pushbutton panels are present or required preset for a traditional type speaker module (e.g. 2659N).

  • Where more than 8 call pushbuttons are required, one 346992 must be added for every 8 pushbuttons - sold separately
  • For the control of an electric door lock, an actuator appropriately configured must be used. 346230/346260 - sold separately
  • Microphone sensitivity adjustment and loudspeaker volume using dedicated potentiometers
  • The microphone of the speaker unit may be disconnected from the device and positioned at a distance of 15 cm (max.)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199416687 46.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.68

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.