You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

504E

Bticino Living Now 4 Module Mounting Box 133x74x54mm

Saleable Location AUS/NZL
Base Unit Barcode 8012199051338
Item Dimensions 133.0mmW x 74.0mmH x 54.0mmD
Video youtube

Description

Living Now Flush-Mounting boxes are used for the installation of wiring devices, featuring metal clips and mortar cut-outs for the insertion of conduit to different sections. Suitable for installation in brick/concrete walls.

  • Requires 4 Modules Support frame K4704
  • Install either horizontally or vertically as required
  • Back coupling, useful for installing the boxes on the opposite sides of the same wall
  • 50mm internal depth
  • 14 x 20mm and 14 x 25mm cut-out marks for the installation of conduits
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 5 8012199051345
Outer Carton 100 8012199051352

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.