You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

L4651M2

Bticino SCS Special Control Unit

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 45.0mmW x 45.0mmH x 24.0mmD

Description

Màtix - special control – can drive an actuator performing all the standard functions of a control and in addition some special functions. To be completed with 1 or 2-module key covers with one or two functions - 2 modules

  • Scenario control (from F420)
  • Timed control (up to 59 mins and 59 sec)
  • Operates actuators on a different bus
  • All special functons available through physical configuration
  • Enables variable LED intensity - 4 different levels (switch off, 30%, 60% and 100%)
  • Reduced depth from 18.2mm to 13mm
  • Redesigned rear door with hinge

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199957128 54.0mmW x 60.0mmH x 58.0mmD 46.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.52

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.