L4680
Description
Customisable scenario control for the activation of up to 4 Automations, Temperature Control and Sound System independent scenarios saved in the F420 scenario module - 2 modules - anthracite.
- If used as an accessory for a lighting management system can be configured with the virtual configurator software with the following functions: double scenario control, double CEN control, doube PLUS scenario control and double CEN PLUS control
- For MyHome systems, the device can be configured using either physical configuration by inserting the configurators in place or via the MYHOME_Suite software package which has many more customisable options
- Size: 2 flush-mounted modules
- Power Supply via SCS BUS: 27Vdc
- Operating power supply with SCS BUS: 18-27 Vdc
- Current draw: 9mA
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8012199812908 | 82.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.53 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets