You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

572510

Legrand Arteor Modular 20A 250V a.c 2 Way 1 Module Rocker Switch Mechanism Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065725100

Description

Designed in France with meticulous attention to detail, this switch mechanism reflects Arteor’s commitment to both form and function. Intended for general lighting control, it fits seamlessly into an Arteor grid and can be flush or surface mounted to suit a variety of installation needs. With its clean lines and intuitive design, it brings together advanced technology and aesthetic appeal—delivering a premium user experience in any space.

  • With a robust 20 AX – 250 V~ rating, this switch mechanism is built to handle high-demand lighting loads, making it suitable for both residential and commercial applications
  • Designed for straightforward lighting control, the single pole configuration offers reliable on/off switching for individual circuits—ideal for standard applications where simplicity and performance matter
  • Sized at 22.5 x 45 mm, this compact 1-module mechanism is perfect for space-conscious installations while maintaining full functionality within the Arteor modular system
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 3414971515512
Outer Carton 100 3414971515529
Pallet 2000

Documentation

icon Data Sheets & Others
icon Brochures
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.