You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Creates a seamless junction at flat angles between two identical sections, eliminating the need for miters and preserving the installation's protection level. Accommodates variable flat angles.

  • 90° +/-2.5° variable flat angle
  • For use with fully assembled 50 x 80 mm trunking or Adaptable 35/50 x 80 mm trunking
  • Quick and secure clip-together assembly
  • Colour: White

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060107673
Outer Carton 10 3414971070684 300.0mmW x 160.0mmH x 400.0mmD 1.6
Pallet 900

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.