You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10789

DLP PVC 50x150mm Trunking Flat Elbow White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060107895
Item Dimensions 205.0mmW x 54.0mmH x 205.0mmD

Description

Creates a seamless junction at flat angles between two identical sections, eliminating the need for miters and preserving the installation's protection level. Accommodates variable flat angles.

  • 90° +/-2.5° variable flat angle
  • For 50 x 150 mm trunking
  • Quick and secure clip-together assembly
  • Colour: White

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Outer Carton 5 3414971070721 263.0mmW x 215.0mmH x 328.0mmD 1.94
Pallet 420

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.