You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10790

DLP PVC 65x150mm Trunking Flat Elbow White

Saleable Location AUS/NZL
Base Unit Barcode 3245060107901
Item Dimensions 205.0mmW x 69.0mmH x 205.0mmD

Description

Creates a seamless junction at flat angles between two identical sections, eliminating the need for miters and preserving the installation's protection level. Accommodates variable flat angles.

  • 90° +/-2.5° variable flat angle
  • For 65 x 150 mm trunking
  • Quick and secure clip-together assembly
  • Colour: White

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Outer Carton 2 3414971159174 253.0mmW x 190.0mmH x 268.0mmD 0.95
Pallet 192

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.