You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

DLP Trunking Flat Junction fixes directly to the bottom of the trunking between two pieces of dividers, maintaining a high level of protection. It enhances aesthetic appeal by seamlessly covering joints between trunking sections.

  • For tap-off to a 105 mm wide profile equipped with a 85 mm cover
  • Quick and secure clip-together assembly
  • Used to join horizontal and vertical trunking when needed

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060107369
Inner Carton 5 3414971072589 150.0mmW x 127.0mmH x 345.0mmD 0.2
Outer Carton 25 3414971072596 398.0mmW x 176.0mmH x 603.0mmD 1.82
Pallet 375

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.