e-catalogue 2025

EM770IMUG

Excel Life - Rocker switch mechanism intermediate 2 way 16A 240V a.c. urban grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

  • 16A intermediate rocker switch
  • Intermediate Switch Mechanism
  • Allows 2-way and multiway switching
  • Double pole crossover (DPXT)
  • Colour: Urban Grey
  • Intermediate Switch Mechanism
  • Excellent switching action - superior make or break contact
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001411734
Inner Carton 10 9321001412397 99mmW x 49mmH x 99mmD
Outer Carton 120 9321001413059

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.